It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Software

FieldLogic™ Software Suite

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The FieldLogic™ Software Suite simplifies programming and reading end points for field personnel, so they can be more productive. The suite consists of FieldLogic Hub and two FieldLogic Tools applications: FieldLogic Connect and FieldLogic Route Read (Walk-By Drive-By).

  • Requires fewer handheld devices
  • Simplifies the installation process
  • Improves speed of installation procedures
  • Improves business process integration with a work order tool interface

FieldLogic Hub:

FieldLogic Hub manages hand-held devices used for programming by loading utility-defined information and configuration packages that control hand-held functionality. With optional Cloud functionality, Hub and Tools information can be synchronized seamlessly with the Cloud. FieldLogic Cloud offers:

  • Configuration Management: view and sync configurations with Field Tools
  • Device Management: assign configurations to Field Tools and view device files
  • Route Management: configure Walk-By Drive-By functionality, manage import and export route files, assign and view routes in a list or map, and export readings to a billing system
  • Admin users can manage permissions, enabling multiple Hub users to view and manage information

FieldLogic Tools:

  • FieldLogic Connect is an application that communicates with and programs end points. Using preconfigured settings to simplify installation and eliminate guesswork, installers can work faster with fewer errors. On-board route management files capture end point details to ensure data integrity. The Connect tool can also deactivate devices and troubleshoot end points and meters
  • FieldLogic Read software provides Walk-By Drive-By functionality and collects meter reading data from end points and alerts field personnel when alarms need investigation. The Read tool supports multiple communications protocols and has a GPS-based Mapping and orientation capability for meter readers to visually check the location and the status of the devices in the route

FieldLogic Link:

FieldLogic Link integrates FieldLogic with Work Order Management Systems (WOMS) and features:

  • A single handheld device for Field Techs to use WOMS and FieldLogic
  • Data transfer between Field Tools and WOMS, allowing for automatic validation during activation and reducing the possibility for truck rolls later
  • Reduced errors due to no manually entered data
  • Automatic transfer of transaction and activity files to the Cloud Hub

Specifications

FieldLogic™ software is supported on the following:

  • Operating Systems:
    • Windows 10
    • Windows 11
    • Android
    • iOS