Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Software

FieldLogic™ Software Suite

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Obligatorisk felt

The FieldLogic™ Software Suite simplifies programming and reading end points for field personnel, so they can be more productive. The suite consists of FieldLogic Hub and two FieldLogic Tools applications: FieldLogic Connect and FieldLogic Route Read (Walk-By Drive-By).

  • Requires fewer handheld devices
  • Simplifies the installation process
  • Improves speed of installation procedures
  • Improves business process integration with a work order tool interface

FieldLogic Hub:

FieldLogic Hub manages hand-held devices used for programming by loading utility-defined information and configuration packages that control hand-held functionality. With optional Cloud functionality, Hub and Tools information can be synchronized seamlessly with the Cloud. FieldLogic Cloud offers:

  • Configuration Management: view and sync configurations with Field Tools
  • Device Management: assign configurations to Field Tools and view device files
  • Route Management: configure Walk-By Drive-By functionality, manage import and export route files, assign and view routes in a list or map, and export readings to a billing system
  • Admin users can manage permissions, enabling multiple Hub users to view and manage information

FieldLogic Tools:

  • FieldLogic Connect is an application that communicates with and programs end points. Using preconfigured settings to simplify installation and eliminate guesswork, installers can work faster with fewer errors. On-board route management files capture end point details to ensure data integrity. The Connect tool can also deactivate devices and troubleshoot end points and meters
  • FieldLogic Read software provides Walk-By Drive-By functionality and collects meter reading data from end points and alerts field personnel when alarms need investigation. The Read tool supports multiple communications protocols and has a GPS-based Mapping and orientation capability for meter readers to visually check the location and the status of the devices in the route

FieldLogic Link:

FieldLogic Link integrates FieldLogic with Work Order Management Systems (WOMS) and features:

  • A single handheld device for Field Techs to use WOMS and FieldLogic
  • Data transfer between Field Tools and WOMS, allowing for automatic validation during activation and reducing the possibility for truck rolls later
  • Reduced errors due to no manually entered data
  • Automatic transfer of transaction and activity files to the Cloud Hub

Specifications

FieldLogic™ software is supported on the following:

  • Operating Systems:
    • Windows 10
    • Windows 11
    • Android
    • iOS