It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Software

SCADA-Xchange™ Interface

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

A Powerful Interface for SCADA Systems

Our SCADA-Xchange™ interface offers an economical way to integrate control and data acquisition functionality into an existing SCADA system or Energy Management System (EMS). It allows a SCADA system to poll data from any of our automation devices as if it were connected directly to your customer’s system.

Power pole and power linesTo a SCADA system, the SCADA-Xchange interface appears as a Front End Processor (FEP) or remote concentrator Remote Telemetry Unit (RTU), with multiple RTUs or Intelligent Electronic Devices (IEDs) behind it. The customer SCADA system polls the SCADA-Xchange server to receive data from the various devices. SCADA-Xchange delivers data from our field devices in DNP3 protocol to your SCADA system over a secure TCP/IP connection. When a change is detected, the event is reported like any other alarm on SCADA.

For outgoing communication, SCADA-Xchange interprets control commands and report requests from the utility’s SCADA system. Then it transfers these messages through  the AutomationControl™ software application to field units using the FlexNet® communication network or cellular networks. These commands are executed like any other message sent to an RTU. Commands include report requests and control commands.

  • Three reporting methods: unsolicited or report-by-exception, time scheduled reports, and direct commands or queries
  • Standard DNP3 protocol over TCP/IP or serial
  • Communication to and from field devices can only be initiated and received by the Sensus DA Network Operations Center (NOC)
  • Supports 256-bit SSL encryption
  • Converters are available to support other SCADA protocols

Benefits to you

  • Saves on bandwidth by offering flexible control over the polling model and the amount and type of data polled
  • Provides two-way communication over the FlexNet network or cellular data networks
  • Cost-effectively extends SCADA to distribution assets
  • Communicates through a secure, dedicated MPLS connection or Virtual Private Network (VPN) connection
  • Requires no SCADA protocol development or special interfaces
  • Allows a SCADA system to poll one location to receive data from multiple devices

Specifications

  • The Sensus DA NOC is supported by a redundant OC48/OC12 connection to the Internet backbone, and the facility maintains a Cisco Seal of Approval, secured card access, security cameras, a fire suppression system and a backup generator.
  • All AutomationControl™ servers and all SCADA-Xchange transactions are protected by hardware and software firewalls. Servers are maintained with the latest security updates and regularly scanned for any security vulnerabilities.
  • AutomationControl servers support 256-bit SSL encryption. Each Web session is secured with a new 256-bit encryption key.
  • Several options to enhance the security of SCADA-Xchange. These options include: a MPLS, VPN, SSL connection and various encryption options.

Alternative Protocols

  • Protocol converters are available to support SCADA protocols other than DNP. Since most alternate protocols are based on an RS-232 physical link, the protocol converter will normally be located at the utility’s SCADA facility near the RS-232 ports used for RTU communications.
  • In a typical configuration, the SCADA-Xchange interface will use DNP-TCP/IP to communicate with an RCOM protocol converter from Applied Systems Engineering (ASE) running on a Windows-compatible computer. RCOM translates from DNP to most RTU/IED protocol. Using the standard 8-channel interface, SCADA-Xchange can communicate with multiple systems that may use the same or different protocols.

For more information about this product, please download the data sheet.