It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tillat modus for høy kontrast
See All UV Systems

UVerifier Reference Radiometer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Obligatorisk felt

The UVerifier is a DIN 19294-3 complaint UV reference radiometer that simplifies the inspection process, making it quick and easy to verify the effectiveness of UV disinfection in drinking water systems.

  • Suitable for measuring all sensors in accordance with DIN 19294-3
  • Suitable for DIN 19294-1, DVGW, ÖNORM M 5373-3, USEPA UVDGM systems
  • Measuring Range: 0.2 - 3000 W/m2
  • Digital four-digital measurement value display, thus fulfilling the requirements of DVGW worksheet W294-3
  • Robust housing protected from splashing water with illuminated display
  • Hand-held and simple to operate
  • Not dependent on mains supply, so can be used quickly anywhere