It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

See All Meters

OMNI™ R² Water Meter

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Improve accuracy range and extend meter service life for large residential applications with OMNI™ R², one of the most technologically advanced, large water meters on the market today. Our OMNI R² provides longer service life than any other comparable meter. And you don’t have be concerned about sustained flow rates. There are no restrictions, thanks to its continuous operating range.

The OMNI R² water meter is available in 1.5- and 2-inch sizes. There are two versions of the 2-inch model: with and without a strainer. The V-shaped integral strainer includes a stainless steel screen that can be removed to perform routine maintenance.

All of our OMNI meters use floating ball technology (FBT). This is key to its optimal measurement performance. FBT uses an impeller with a ball design. The impeller is weightless in the water line. This feature enables the impeller to begin moving with very little water flow or force through the meter. As a result, OMNI meters have an extended flow range with greater low-flow sensitivity. They also have the ability to capture extended high-flow rates, all with virtually no wear on the meter.

Benefits to you

  • Ensures quality
  • Captures more water revenue
  • Reduces maintenance costs
  • Enhances customer service
  • Leverages same measurement technology as OMNI T²—delivering an effective, economical metering solution
  • Meets and exceeds AWWA Standard C701 and C702 class II
  • NSF/ANSI Standard 61, Annex F and G approved
  • Patented measurement principles yielding enhanced accuracy and a longer service life than any other comparable class meter produced
  • Superior construction of the main case and measuring chamber for longer life
  • One moving part allows the measuring element to operate virtually without friction or wear and extends upper and lower flow ranges capable on only the
  • OMNI+ R² meter
  • Reduced head loss
  • 180 days of data logging
  • Electronic register with no mechanical gearing
  • Configurable LCD display
    • Reads available in 9 digits
  • Alarms
    • Low battery alarm
    • Smart mode alarms
      • Continuous Usage
      • High Flow
      • Reverse Flow
  • Fully magnetic pickup system for meter registration
  • Sensus V-shaped, UL listed, FM approved strainer
  • Vertical and horizontal installations
  • Flanged design
  • Compatible with Sensus AMI and AMR systems
  • 10-year battery warranty
  • Near Field Communication (NFC) for dead battery readings

For specifications regarding operating characteristics and strainers, download the data sheet.