It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Xylem Vue

Secure Connect Application

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Xylem Vue’s Secure Connect application (formerly Xylem Avensor) provides robust connectivity to enable remote monitoring and asset inspection. It provides operators, field technicians, and maintenance planners with user-friendly insights to support efficient decision-making and proactive maintenance/asset upkeep. The application helps utilities minimize unplanned downtime, reduce frequent, time-consuming site visits, and ensure reliable service through enhanced asset visibility and actionable insights.

The solution, which is designed for pumping stations and other water-related assets, visualizes operational data and trends, combining analytics with clear, actionable alerts. This end-to-end supported service covers all aspects from a cellular gateway, data traffic, secure hosting, SMS & email messages and a user-friendly mobile app.

The application is built to internationally recognized cybersecurity standards (IEC 62443-4-1, NIST, ISO 27001), thus safeguarding critical infrastructure and data. Subscriptions provide customers with access to Xylem’s comprehensive cybersecurity ecosystem without the complexity or cost of integrating multiple tools.

  • Prevention of costly downtime through automatic anomaly detection and real-time performance insights.
  • Reduction of operational overheads by minimizing site visits through remote monitoring, smart alerts, and guided inspections.
  • Faster, more reliable service using data-driven decisions that improve response times and consistency.
  • Efficient scaling through centralized asset visibility that supports multi-site operations and seamless integration of new assets as systems expand.