It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ozone Systems

Evotide Ozone System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Next-generation technology for reliable ozone production for municipal and industrial markets

  • Fail-proof design for consistent ozone production
  • Pre-engineered for simplified control
  • No generator cleaning required
  • Optimized performance with less user interaction
  • Low cost of ownership

XYL-WED-EVOTIDE-VID-EN-0526

Evotide is WEDECO’s newest ozone system, designed to deliver strong, reliable performance for oxidation and disinfection needs. Built on more than 50 years of expertise and 10,000+ global installations, it offers a modern, pre-engineered solution that’s easy to use and maintain. With its guided user interface, intuitive features, and seamless digital connectivity, Evotide helps reduce downtime and simplify operation, making it a powerful choice for a wide range of applications.

  • Unmatched cooling water tolerance, delivering consistent ozone production at 35°C (95°F)
  • Zero downtime, enabled by Effizon® evo 3G maintenance free electrodes
  • Zero heat release to the room with no additional cooling water needed for the Power Supply Units (PSU)
  • IEEE519 compliance with no external harmonic mitigation equipment required
  • Standard IP65 protection, with optional IP66 for superior performance in harsh environments
  • 24/7 monitoring with optional cloud support for data driven maintenance

  • Micropollutant removal
  • Drinking water
  • Water reuse
  • Aquaculture
  • Cooling water
  • Off gas treatment