It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ozone Systems

PDOevoPLUS ozone system

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Maximize ozone for less energy and cooling water consumption

  • Ozone production of 1,000 to 15,000 lbs./day or 18kg/hr to 300kg/hr
  • Optimized cooling water consumption
  • Customized, completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon® evo 3G electrodes
  • CE, UL Compliant

Robust, customizable ozone solutions

Large scale operations require well-engineered adaptable systems to meet the ever-changing operational conditions. Xylem's Wedeco PDOevoPLUS ozone system has been designed to produce large quantities of ozone both reliably and efficiently. Its robust design, customizable and integrated system fit seamlessly into local conditions and processes to suit every application. 

Maximize the ozone with Effizon evo 3G electrodes

Effizon evo 3G electrode technology is the core element of every Wedeco PDOevoPLUS ozone system. It features a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, that helps achieve a level of reliability and energy efficiency unattainable with most other electrode technologies. Manufactured completely from inert materials, without the need for fuses or coatings, it is highly resistant to corrosion. This means that the Wedeco PDOevoPLUS generators are practically maintenance free with no need for regular cleaning or replacement of electrodes. Moreover, with the Intelligent Electrode Protection (IEP), an inherent safety feature of the Effizon evo 3G, it is not prone to false detection of electrode defects.

Specifications