It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Ozone Systems

WEL ozone system

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Ozone production of 0.05 to 0.2 lbs./day or 1 to 4 g/hr
  • Direct ozone generation in the water - out of water
  • No injector system necessary
  • Adjustable ozone production 0 % to 100 %
  • Ozone with highest oxidation potential – active against biofouling
  • Permanently in operation with no interruption of production
  • Lower operating costs compared to heating and chemicals

Disinfection without interruption

Wedeco WEL ozone generators produce ozone directly in the ultra-pure water out of water and thus ensure a highly effective elimination of the microorganisms and biofilms. A big advantage of the ozone production directly in the water is that no impurities (no added substances) by feedgas are introduced. This method of ozone production results in a constant and systematic protection against bacterial regrowth in the ultra-pure water system (piping and tank) without interruption.

Continuous ozone in the water flow

The WEL ozone generators produce ozone continuously in the water flow by means of a specially developed electrolysis cell. The core of the electrolysis cell consists of an anode/cathode and a polymer solid electrolyte membrane, which operates as a non-dissolvable electrolyte and a separator in the cell. The electrolysis process between anode and cathode causes the production of ultra-pure ozone in the water. At the same time the ozone is dissolved in the process water. The ozone performance can be adjusted continuously between 0% and 100%. 

The Wedeco WEL ozone generator can be combined with Wedeco ultra-pure water E/ME UV systems as well.

 

Specifications