It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All On-Site Hypochlorite Generation Systems (OSEC)

OSEC® B-Pak On-Site High-Capacity Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

OSEC® B-Pak system is a configurable, packaged On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on biopolar electrode technology.

  • Eliminates dependence on commercial chlorine suppliers and the problems inherent in the transport and handling of bulk hypochlorite.
  • Inherently safe system design protects the user through the life of the product and provides safe disinfectant for water treatment

The OSEC® B-Pak Skid System is a fully automated, pre-packaged on-site hypochlorite system designed for fast and economical installation, safe operation and easy maintenance. The OSEC B-Pak system generates a 0.8% sodium hypochlorite solution through the electrolysis of brine, consuming only water, salt and electricity. Operation is completely automatic, making the OSEC B-Pak Series systems ideally suited for remote or unmanned locations.

  • Robust engineered cell design
  • Compact footprint
  • Fully automated, pre-packaged on-site hypochlorite system designed for fast and economical installation
  • Immediate access to all components
  • High end, wide Screen displays with fast and secure PLC controller
  • Certified to NSF/ ANSI 61 Drinking Water
  • Skids are shipped completely piped, wired and tested

  • Highest process efficiency yields fast return on investment (ROI)
  • Reliable operation minimizes maintenance and reduces the risk of potential downtime
  • Compact skid design minimizes integration engineering and can be an ideal design for chlorine conversions and OSHG retrofits
  • Configurable system provides complete solution to seamlessly integrate into a treatment facility

Specifications