It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Restraints

Anchor Studs

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

When pipe joints face moderate longitudinal stresses, you need restraint solutions you can trust. Smith-Blair Anchor Studs offer a proven alternative to traditional harness assemblies, delivering field-tested protection for ductile iron and steel pipe installations.

Core Performance

  • Restrains pipe joints subjected to moderate longitudinal stresses
  • Permanent restraint solution
  • Working pressure based on specific application requirements


Pipe Compatibility

  • Compatible with ductile iron and steel pipe
  • Works with most standard pipe sizes


Working Pressure

  • Based on application


Size Options

  • 5/8" anchor stud with 1/2" NPT thread
  • 1" anchor stud with 1" NPT thread


Material Options

  • Standard: Carbon steel per ASTM A108 GR 1144CD
  • Corrosion Protection Option: Fe/Zn coating per ASTM F1941-10 on carbon steel
  • Stainless Options:
    • Type 304 stainless steel per ASTM A276 GR XM-21 or ASTM A479 GR XM-19
    • Type 316 stainless steel per ASTM A276 GR XM-21 or ASTM A479 GR XM-19

Smith-Blair's leak-resistant studs thread through couplings directly into the pipe for a secure, reliable lock that gives you confidence your critical water infrastructure will perform as designed.

Important: Anchor studs do not replace the need for fixed pipe support.

Available in 5/8" (1/2" NPT) and 1" (1" NPT) configurations to match your coupling requirements, Smith-Blair Anchor Stud Couplings represent decades of field-proven performance and engineering excellence in pipe restraint technology.