It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

700 Reverse Osmosis System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

With five different models to choose from, the 700 Series dialysis reverse osmosis system provides increased water production capacity, standard monitoring controls, and a built-in caster system for easy relocation. These portable RO’s have a proven record of being dependable while producing consistent, high purity water quality.  Pretreatment accessories can be added on making it a complete water system device.

  • 650 to 2600 ml/min
  • Specially designed for quiet operation.
  • Advanced performance monitoring.
  • Panel-mounted pressure gauges continuously display important prefilter, pump, and product pressures.
  • Space-efficient design for easy portability.
  • Chemically compatible with 1% Minncare® Cold Sterilant disinfectant solution.
  • Stainless steel RO pump and pressure vessels are used for maximum strength, reliability, and longevity.
  • Thin film RO membranes for high quality & long life.

The 700 Series RO is designed to purify water by forcing water through a semipermeable membrane. Water purified by reverse osmosis has had 95% of the dissolved ions and 99% of most other contaminants removed. The quality of the purified water, referred to as product water or permeate, depends on the quality of the feed water and normally is equal to or exceeds AAMI, and ASTM type III or IV. Such water is suitable for such applications as hemodialysis, glassware rinsing, beverage reconstitution, solution preparation, and numerous other scientific, commercial, and industrial applications.