It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

CIP Tank

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Clean in Place Tank for Portable RO Systems

Designed for Clean-In-Place applications, This tank features a light weight, stable construction and spill proof lid. The tank reduces chemical odors and provides the user quick connect ports for convenient attachments.

  • Dedicated for Portable RO machines
  • Designed exclusively for Clean-In-Place applications
  • Built-in Dip Strip test site to verify success
  • Used for many MCP models making it multipurpose
  • Light-weight with plastic hinge and wide grip handle
  • Secure, locking style lid, prevents splash and reduces chemical odors
  • Stable design, spill-proof
  • Sealed lid helps reduce chemical odor
  • Pop-up hinged lid to conveniently add chemical or drain contents
  • Basic instruction labels with indicator water fill lines including chemical volume addition information
  • Quick connect ports for product, waste and disinfect ports
  • Complete with 2 hoses (4 ft long) with connectors (waste and disinfect)*