It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

Tx3 Therapy Supply Station

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Cleaner. More Durable. Discover an Innovation in Dialysis Wall Box Stations

A reimagined dialysis workstation that’s clean and durable. As connection stations do not separate product water ports and acid & bicarbonate concentrates from waste solution ports, the risk of micrroorganism exposure can be increased. All aspects of the Tx3 Therapy Supply Station are focused on maintaining a clean and safe environment. 

  • Meets the CDC recommended strategy of separating clean and dirty areas.
  • Features a door compartment that separates the waste drain, minimizing the risk of cross-contamination.
  • All labeling and color coding meets AAMI and CMS standards.
  • Easy to keep clean with smooth surfaces, a removable face cover and sloped areas that aid complete fluid drainage.
  • Made of corrosion-resistant ABS resin materials, making it one of the most durable and dependable Therapy Supply Stations on the market.
  • Accommodates a variety of water and port options, including standard water connections.
  • Fits current model cut-outs for easy retrofits.
  • Approximate size is 17” x 17”.
  • Designed to handle a variety of different water distribution piping materials including, MicroFree Tubing (PFA), PEX, PVDF, and other standard connections.

Improve Your Dialysis Wall Box Station

Your clinic’s wall box is the main connection point that provides hemodialysis machines with acid, bicarb concentrates and treated water. It’s not uncommon for the average wall box to become contaminated with microorganisms. When this happens, you risk patient safety and delays in lifesaving treatment.

Meet the Tx3 Therapy Supply Station

The Tx3 Therapy Supply Station from Mar Cor sets a new standard in dialysis wall box stations. By separating the water and waste drain connections, the dialysis workstation has more safeguards that protect patients from infection and staff from potential contamination.

All aspects of the Tx3 Therapy Supply Station are focused on maintaining a clean, safe environment that provides patients with a superior solution for hemodialysis treatment.