It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

Millenium HX Dialysis Water System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Isolated Automated Heat Disinfection

The Millenium HX water purification system is a break-through portable RO unit. This compact RO represents a quantum leap in reliable water purification production with the added feature of isolated automated hot water disinfection. 

The Millenium HX is designed to meet water standards according to ANSI/ AAMI 13959 and is ideal for use in home and acute hemodialysis settings. The automated heat disinfect process allows for greater bacteria control, reducing the need for chemicals, which leads to increased peace of mind and less downtime.

  • Modular design for easy service procedures including ergonomically built-in-handles for placement or positioning.
  • Data logging of important events along with password protected set-point & interactive troubleshooting screens.
  • Improves membrane life with a low PSI shutdown.
  • Immediate heat or chemical mode plus programable, reoccurring heat disinfection.
  • Temperature compensation feature automatically adjusts flow.
  • Improved membrane access allows removal from rear without machine disassembly.
  • Environmentally & economically friendly design requires less power to operate.
  • Certified to UL 61010-1, IEC 60601-1-2, & CAN/CSA C22.2 No: 61010-1

Mar Cor Purification offers the next generation portable water for dialysis system, the Millenium HX. This compact automatic RO represents a quantum leap in reliable water production with the added feature of automatic hot water disinfection. The Millenium HX is designed to meet AAMI grade water standards according to ANSI/AAMI 13959 and is cleared for use in hospital acute dialysis settings.

Ideal For Hospital Acute Use

  • Complete System Disinfection – Unit has the ability to disinfect the RO and the product water supply tubing to the dialysis machine.
  • Quiet Operation – Low noise level for regular and nocturnal treatments.
  • Automated Disinfection – Water system can be programmed to complete a heat cycle disinfection without attendant involvement
  • Internet Connectable – Data logging of important events along with password protected set-point & interactive troubleshooting screens.
  • Safety – Programmable auto-flushing and continuous product loop eliminates stagnation and ensures system cleanliness and readiness.
  • User Friendly – Color touch screen LCD control panel offers display of operational functions & key parameters.
  • Isolated Automated Disinfection – Unit can complete a heat disinfection cycle disconnected from water source, eliminating the possibility of a water leak

Specifications

Notes

  • Initial product flow rate based on membrane manufacturer’s specifications of pretreated feed water, 100 psi (14 bars) applied pressure, 77°F (25°C) incoming water temperature, 2,000 ppm (mg/L) NaCl, 15% recovery and 1 psi product pressure. Membrane flux may vary ± 10%. For MHX-750, 200 psi (14 bars) applied pressure, 2,000 ppm (mg/L) NaCl, and 15% recovery.
  • Water production decreases approximately 1.5% per 1°F (3% per 1°C) incoming water temperature drop.
  • Detailed analysis of the feed water will dictate the components, if any, needed in pre- or post-treatment of the Millenium HX RO unit. This will help assure a constant supply of water, meeting AAMI Dialysis Water Quality Standards.