It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

PTG-520 Carbon Block System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Carbon Block Filtration System is a filtration device designed to remove chlorine and/or chloramines for an incoming water supply. This pretreatment unit is designed specifically to be used with a portable Reverse Osmosis (RO) unit commonly found when providing water treatment for hemodialysis applications.

  • Ease of Use – 85% lighter design results in less strenuous cart movement*
  • Compact Design – Low profile Carbon Filtration System increases cart stability
  • Retrofitable – Carbon Filtration System may be retrofitted on your existing M1 or M2 cart or docking station
  • Cost Effective Performance – Change out schedule should result in less costly operation and eliminate need for onsite service
  • Reliability – Chlorine & Chloramine removal guidelines allow for flexible replacement options without compromising performance
  • Cleaner – Regular change out results in less potential bacteria buildup in the carbon filter

* When compared with (2) 0.85 cu. ft. carbon tanks.

The compact PTG-520 Carbon Filtration System is a new option that is now available to owners of portable RO systems. It is lighter, has a lower profile and is cost effective. The carbon block filter has been tested to meet specific regulations pertaining to the use of carbon as detailed in ANSI/AAMI 23500, specifically Annex F & G. The Carbon Filtration System is a design that includes 2 carbon block filters in series and is engineered and manufactured to be clean by design.

Specifications