It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reverse Osmosis (RO) Systems / Nanofiltration Systems

PTS-47 Pretreatment Testing Station

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The PTS-47 is a Pretreatment Testing Station specifically designed for hemodialysis water treatment systems. It serves as a collection site for the express purpose of analyzing incoming water conditions. It holds four (4) sample valves with the capacity for seven (7) thereby allowing clinical personnel to collect all require feed water tests from one location. Sample ports that are normally found after each required pretreatment device are now routed directly to the PTS-47.

  • Convenient - One location to collect and test required feed water samples and a built-in shelf holds testing supplies.
  • Accessible - Eliminates tight spaces between pretreatment devices making collecting samples easier.
  • Accurate - Enhances sampling techniques by improving rinse-time capability.
  • Identification - Descriptive sample port labeling and colorcoded valves provide quality assurance.
  • Clean - Large drain basin keeps floors dry while sampling from multiple ports.
  • Compact - Small footprint and unique bracket make it simple to position and install quickly.