It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

See All Flanged Coupling Adapters

700 Flanged Spool

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 700 Flanged Spool provides a reliable carbon steel solution for joining flanged end pipe and fittings. This versatile spool is ideal for installing pipeline appurtenances such as meters, sensors, and relief valves in water distribution systems. The fusion bonded epoxy finish provides excellent corrosion protection, and the product is certified to NSF/ANSI 61 and NSF/ANSI 372 for potable water applications.

  • Certified to NSF/ANSI 61 and NSF/ANSI 372
  • Flexi-Coat® Fusion-Bonded Epoxy Coating meets requirements of AWWA C213
  • Available in stainless steel construction
  • Reducing configuration available
  • Higher pressure design options
  • Alternate outlet/flange configurations available

The Smith-Blair 700 Flanged Spool is designed for joining flanged end pipe and fittings in water distribution systems. This versatile flanged spool serves multiple purposes, including the installation of pipeline appurtenances such as meters, sensors, and relief valves. Available in standard pipe sizes of 2 inches and larger, the 700 series flanged spool accommodates any flanged end pipe connection. 

The Smith-Blair 700 Flanged Spool is rated for working pressures of 175 PSI for 2-inch through 12-inch sizes and 150 PSI for 14-inch and larger sizes. The product is certified to NSF/ANSI 61 for contact with potable water and NSF/ANSI 372 for lead content compliance. Installation follows standard flanged connection procedures with appropriate gaskets and hardware (not supplied), referencing AWWA C604 for hardware and gasket guidelines and AWWA M11 Manual for torque specifications. Optional configurations include stainless steel construction, reducing configurations, higher pressure designs, and alternate outlet or flange arrangements to meet specific project requirements.