It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All UV Systems

Spektron Industrial UV Disinfection System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 150 m³/h (2 gpm to > 0.95 MGD)
  • High efficiency Ecoray® UV lamp and ballast technology
  • OptiDose control - Xylem's Wedeco true intensity based control philosophy
  • EcoTouch operator-friendly UV system controller with SCADA communication
  • ÖNORM-certified UV intensity sensor
  • OptiCone™ flow diverter
  • Inner surface finishing Ra <0.8 µm
  • Stainless steel cabinet (IP 65)
  • Hygienic connections (Tri-Clamp or DIN 11864-2)
  • Real-time remote monitoring and control capabilities through to Xylem's smart utility management system, Avensor

Meeting challenging hygiene standards

The Spektron Industrial models are specifically designed to meet the most stringent disinfection requirements of the food and beverage industry. The vessel’s inner surface, aseptic connections and solid stainless steel cabinet are features that ensure a high level of quality and consistency in taste and appearance. The systems are also suitable for sensitive applications in pharmaceutical and microelectronics industries.

Extensively tested and sustainable

The Wedeco Spektron Industrial system range is based on Xylem’s Wedeco Spektron technology, a proven, energy-efficient UV solution for the disinfection of drinking water, process water, and other high UV transmittance liquids, with more than 2,000 installed systems worldwide. The Wedeco Spektron drinking water UV systems have also been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and certified to the German DVGW and Austrian ONORM standards.

High efficiency and adaptability

For improved economics and maximum sustainability, Spektron units employ Wedeco low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. The Ecoray lamp also has higher energy efficiency compared to medium pressure lamps, further reducing energy costs. Thanks to reduced mercury content, Ecoray lamps are also more stable and sustainable - an environmentally friendly feature of Spektron units that can help reduce the carbon footprint. Ecoray UV lamps come with a lamp life guarantee up to 14,000 hours, reducing lamp maintenance.

The Spektron Industrial UV systems offer four different sizes, allowing adaptation to the customer’s flow range.

Operational simplicity

UV system management is made easy through several integrated and optional controls. The Wedeco UV systems sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity. Its proven control logic adjusts energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

The EcoTouch controller with HMI and integrated configurable alarm outputs allows for easy access of processed data. It has an optional SCADA connectivity, to ensure proper capture & processing of operational data. Plus, an automatic wiping system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 hour lamp life guarantee, reducing lamp maintenance.

For smarter water utility management of UV systems and other plant assets, Xylem offers Avensor for real-time remote monitoring and control. Avensor is a plug-and-play system that monitors and support to maintain the optimal operation of connected assets. It sends alerts and data-driven insights to customers to make informed decisions. Cybersecurity is built directly into our platform and networks and actively supported by security experts. We design best-in-class security features into every new product in order to meet any compliance mandate. Visit Xylem Avensor to know more.