It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hochkontrastmodus aktivieren

Produkthighlights auf der IFAT 2024

MOVE: Flygt Concertor® Pumps

Eliminate callouts and optimize your operations. Suitable for most pump stations in a wastewater collection system. Pre-engineered and pre-configured, you can simply hook it up and start operating. Experience the lowest cost of ownership with maximum reliability, performance, and flexibility.

BEHANDLUNG: Wallace & Tiernan - The Rivo™ system

Das Rivo™-System dient als gemeinsame Analyse- und Steuerungsplattform, die eine breite Palette von Wasseraufbereitungsverfahren nahtlos integriert. Die Betreiber können die Aufbereitungssysteme mehrerer Anlagen aus der Ferne verwalten und Ihre Arbeitsabläufe optimieren.

BEHANDLUNG: Evoqua Phosphor-Management-Lösungen

Evoqua bietet mit seinem umfassenden Produktportfolio und erfahrenen Fachleuten die besten Optionen für die Phosphorentfernung und -rückgewinnung. Wir stellen Lösungen für neue Kläranlagen, Nachrüstungen, Upgrades und nachhaltige Anwendungen zur Nährstoffrückgewinnung bereit. 

TREAT: Wedeco Spektron

The new DIN certified models now feature a compact design, enhanced energy efficiency, and simplified maintenance functions, ensuring sustainable and reliable disinfection with minimal operator attention.

TREAT: ATG UV Systems Wafer UV System

The Wafer product design offers the most compact UV system available in the market today, ideal for treating Drinking Water, Process Water, Aquaculture, and Industrial Processes requiring high volumes of disinfected water.

TREAT: ATG UV Systems VXM UV System

Medium pressure UV range designed for superior treatment of industrial water in applications requiring performance at low UV transmittance or requiring high doses.

TREAT: Pacific Ozone PC Series Portable Cart

The PC Series is a 36g/h portable ozone water cart that provides dissolved ozone wherever it is needed for diverse on-site applications. The PC Series is ideal for sanitizing surfaces in food and beverage and industrial applications.

ANALYZE: WTW The Drinking Water Panel

The multi-parameter measuring system combines the proven precision of IDS laboratory sensors with the flexibility of our IQ SENSOR NET to create an all-in-one solution that promises both efficiency and user-friendliness.

ANALYZE: Alyza IQ PO4 – Control phosphate elimination

With the Alyza IQ PO4 analyzer, the PO4-P concentration is continuously monitored to dose the optimum amount of precipitant and avoid overdosing. This achieves discharge values and reduces consumption costs. The photometric device impresses with reliable results even in the lowest measuring range

ANALYSE: WTW IQ SENSOR NET

Das ideale Messsystem für kleine, mittlere und große Kläranlagen sowie viele weitere Anwendungen. Das IQ Sensor Net ist die flexible Lösung für heute und morgen. Es ist absolut modular aufgebaut und kann mit steigenden Ansprüchen mitwachsen.

ANALYZE: WTW OxiTop for BOD self-check measurements

Respirometric measurement with OxiTop® has been an established term in the measurement of biochemical oxygen demand (BOD) for self-monitoring and further manometric respirometric tests for decades. The OxiTop®-i is ideally suited for the self-monitoring measurement of BOD in undiluted samples

OPTIMIERUNG: Xylem Vue Powered by GoAigua

Die integrierte Software- und Analyseplattform ermöglicht die Optimierung der Leistung von Trinkwasser- und Abwassernetzen und bringt diese auf die nächste Stufe. Sie hilft Versorgungsunternehmen, schneller zu handeln, Ihre Anwendungen effizient zu betreiben und ihre Abwassernetze zu visualisieren. 

MESSEN: Cordonel® Statischer Durchflussmesser

Cordonel ist ein hoch entwickelter Großwasserzähler, der es möglich macht, das Wasserversorgungsnetzwerk effizienter zu verwalten. Der Zähler misst und erfasst Verbrauch, Durchfluss, Temperatur und Druck genau und bietet damit präzise Durchflussdaten nahezu in Echtzeit. 

MEASURE: Sensus iPERL

Smart water metering is the first step to managing a more sophisticated and sustainable water distribution network. iPERL is a proven high-performance solid state smart water meter with integrated bidirectional communication capabilities and the foundation of any efficient water network.

MEASURE: Sensus ECCUS

ECCUS redefines water metering for residential applications, utilizing ultrasonic technology and free-flow design for long-term reliability. Designed specifically for domestic water networks and smart metering applications, it offers diagnostic tools through multiple communication methods.