It looks like you are coming from United States, but the current site you have selected to visit is Austria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rohwasseraufnahme

Pumping water into industrial and municipal plants

Many industries and municipal facilities require a large inflow of water for their processes. Water intake stations handling inflows to the plants must keep the processes working. Since water is required for the operation, reliability and high pump efficiency are essential. Intake stations are used in applications such as these:

  • Power plants that require inflow of water for cooling and condensation
  • Water intakes to water treatment plants for potable water production
  • Cooling water for industrial processes
  • General process water
  • Wash water

The water used in the process can be fresh water or seawater depending on the source and process needs. Seawater places different requirements on the pumps due to the salt content, so solutions especially designed for seawater duty are a must.

Understanding your challenges

  • High flows are often needed
  • Reliability and redundancy are important since pump failure may jeopardize operations
  • Continuous operations
  • Energy efficiency
Produkte Marken
Marken
Godwin logo
Godwin

Eine breite Palette von vollautomatischen selbstansaugenden Pumpen für Entwässerungsanwend

Lowara Color Logo
Lowara

Zuverlässige und wirtschaftliche Lösungen von Lowara zum Pumpen und Umwälzen von sauberem

Leopold Xylem Logo
Leopold

Filtrations- und Klärlösungen für die Wasser- und Abwasserindustrie.