It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Xylem Vue

Sewer Tracker Application

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field

Xylem Vue’s Sewer Tracker application provides an early warning system to detect discharges, safeguarding sewer networks, WWTPs and the environment. It helps utilities monitor wastewater quality, as well as detecting and locating the source of industrial pollutants, which can impair biological processes in wastewater treatment plants, reduce effluent quality, and increase operational costs.

The application, which is part of the Xylem Vue platform, centralizes real-time monitoring of wastewater quality in the sewer system, and detects irregular industrial discharges at an early stage to ensure optimal treatment plant operation.

  • Integration of different data sources with information about the network and wastewater treatment plants to detect discharges in real time, locate their origin in the sewer system and link them to any negative issues that become apparent in the treatment facilities, using machine-learning algorithms.
  • Simplified hydraulic model of the network with information on the volume discharged at source, its transit times, and the amount of contaminated water reaching the treatment plant.
  • Reduction of discharge impacts thanks to preventive action at the plant, such as lamination and increased availability of oxygen in the reactors.
  • Alarm configuration by users, wizard for generating analytical plans and integration with work-order management tools.

Sewer Tracker for Wastewater