It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Packaged High Purity Water Systems

DIRS System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua Water Technologies Deionization Recirculating Systems (DIRS) are economical, pre-packaged, water purification systems producing high purity water.

  • Fast delivery with pre-engineered systems
  • Quick installation and startup with typically less than one day needed for system operation
  • Seismic Zone 4 compliant to meet regional permitting regulations
  • Following bottle installation and leak check, the system is protected from pressurized catastrophic line failure as the system automatically shuts down
  • Three system installation configurations are possible without the need for any control alterations

Evoqua Water Technologies Deionization Recirculating Systems K500(DIRS) are economical, pre-packaged, water purification systems producing high purity water. Depending on water quality specifications, systems are designed to permit several different field configurations to accommodate specific requirements. For ease and flexibility of operation, the systems are controlled by a Programmable Logic Controller (PLC) integral to the skid. Systems requiring higher flow rates and/or alternate plumbing options are available and have little or no impact on delivery or cost.

  • Integrated control panel with Programmable Logic Controller (PLC) permitting safe operation of the system
  • Water quality readout incorporated into control panel 
  • Compact, skid-mounted, footprint to conserve valuable floor space 
  • Powder coated steel frame providing maximum support while allowing for ease of maintenance and operation 
  • Fully assembled system wired and hydrostatically tested prior to shipment 
  • Complete documentation (non-validation level) package including: installation procedures, startup and operation procedures, Process & Instrumentation Diagram (P&ID), Electrical Schematic, and Quality Assurance data reports 
  • PLC controls allow for multiple field configurations without altering the control system hardware 
  • All systems equipped with appropriately sized Ultraviolet unit

Specifications