It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

See All Reading Devices

FlexNet EasyLink™ Reader

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The FlexNet EasyLink™ Reader is a portable, radio-based device used to acquire data from utility meters that utilize Sensus SmartPoint® modules and/or Itron ERT radios. The Reader is compact and portable, allowing it to be used in any vehicle providing 12-volt DC power.

  • Use in any vehicle providing 12-volt DC power
  • Reads Sensus SmartPoint modules for water, gas and electricity meters
  • Reads SCM and SCM+ ERTs
  • Operators can manually input information—including route notes—via a PC keyboard

FlexNet and Itron Compatibility
The Reader provides the ability to read SmartPoint modules for water, gas and electricity meters along with Itron (SCM) Standard Consumption Messages and SCM+ technology used by ERTs. By combining these two technologies, the utility can utilize their existing ERTs while transitioning to FlexNet.

Keep your ERTs and upgrade to SmartPoint modules as necessary—it’s the best of both worlds.

Ease of Operation
To operate the Reader, simply place the unit in a vehicle and drive the assigned route. Data is collected automatically.

Multiple read modes are available depending on the type of devices in operation. The Reader is capable of capturing data in either bubble-up or interrogation mode and also offers configurable alarms.

Portability
Advanced design results in a portable enclosure about the size of a small briefcase. With the addition of the portable computer, connecting cable and antennas, the complete FlexNet EasyLink Mobile Communications solution can be set up within minutes. Any vehicle can become a meter-reading machine.

System Reliability
The FlexNet® communications network utilizes primary-use radio frequencies to communicate with SmartPoint modules. The combination of FCC-protected frequencies and a full two watts transmission power of the SmartPoint modules ensure reliable meter communication and longer range. In addition, the SmartPoint and ERT modules provide infrastructure detail by monitoring operating conditions and reporting meter tamper, continuous flow and low battery alarms.

User-Friendly Software
The Reader utilizes the FlexNet EasyLink™ Workbook Application which provides a convenient, user-friendly, pull-down menu system for meter reading. The mapping feature enables further efficiency by customizing the meter reader view for relevant process information.

Benefits to you

  • User-focused hardware works with software to provide tremendous meter-reading efficiency
  • Dual-reading capability allows for easy transition to a fixed-based platform
  • Upgradable to Work Order Management Suite

Specifications

Physical Characteristics

  • 8″W x 12″D x 4″H (20.32 cm x 30.48 cm x 10.16 cm)
  • Includes magnetic-mount antennas and hard shell carrying case

Weight

  • 18 lbs (8.16 kg)

Frequency Range

  • FlexNet RX: 901-932Mhz
  • FlexNet TX: 940-960Mhz
  • ERT RX: 908-924Mhz
  • ERT TX: 952-956Mhz

Receiver Sensitivity

  • Sensitivity depends on modulation and channel BW. For 7FSK in a 25Khz channel, sensitivity spec is -120dBm.