It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Anaerobic Systems

Anaerobic treatment is typically utilized to treat warm, high-strength industrial wastewater containing high concentrations of biodegradable organic matter. This energy-efficient process reliably removes biochemical oxygen demand (BOD), chemical oxygen demand (COD), and total suspended solids (TSS) from wastewater.

Anaerobic processes use substantially less energy, require less chemicals, and incur lower sludge handling costs compared to aerobic treatment options. In addition, the biogas produced in the anaerobic process is a source of renewable energy that can be used to displace fossil fuels such as oil or natural gas, or to generate electricity.

Anaerobic Systems