It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All UV Systems

UVLX

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Ultra High Output Low Pressure UV system designed for municipal drinking water

  • Simple to install and easy to operate
  • Significantly reduced maintenance requirements
  • Access hatches available on longer models for easy and quick access

The UVLX series features the very latest in low pressure Amalgam UV lamp technology and optimised UV chamber design to deliver high performance at a fraction of the size and operational power compared to standard low pressure UV systems.
 
Designed for municipal drinking water, the UVLX design is centred around the market leading 800 Watt Amalgam UV low pressure lamp that provides significant advantages over standard UV lamps.

  • Independent 3rd party validated performance
  • Validated performance from 50% UVT+
  • High capacity treatment up to 3,500 m3/hr
  • Extended lamp life of 16,000 hours
  • Automatic power stepping 100% – 30% power
  • Automatic self-cleaning for quartz thimbles
  • Hydraulically optimised low head-loss design
  • High disinfection efficiency – 1 to 5 log

  • Single sided maintenance / access
  • Quick release enhanced safety Twistlok™ Lamps
  • Robust, chemical free automatic wiper system
  • Lamp changes without removing wiper motor
  • Wiper rings can be replaced without removing wiping carriage from chamber

Municipal drinking water applications

  • UVLX-1800-6