It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All UV Systems

Skid/Containerized Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

ATG™ UV generators incorporated into enclosed containers and skid packages that offer immediate plug and play use.

Off-site manufacture of the full disinfection package reduces site labour and site costs allowing faster program deliveries at lower costs.

UV generators can be packed in variety of enclosed container and skid-based configurations that offer immediate plug and play use . The containers and skids allow all of the UV and ancillary equipment to be pre-assembled and prewired, saving time on site and facilitating a mobile solution. The enclosed containers can have hazardous area rating certification as an option, as well as Lloyds certification and D.N.V 2-7.1 approval. Explosion proof packages also available.

Off site manufacture of the full disinfection package reduces site labour and site costs allowing faster program deliveries at lower costs.

Disinfection of water requiring a fully packaged solution