It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Ionpure® Continuous Electrodeionization (CEDI) Products

CEDI is a water treatment process that uses a combination of ion-exchange resins, ion-exchange membranes, and direct current to continuously deionize water without the need for chemicals. The avoidance of chemicals helps to reduce the systems’ operating and maintenance costs and, therefore, improve your bottom line.

Ionpure® Continuous Electrodeionization (CEDI) Products

  • DC3 Power Supply

    3-phase switch-mode power supply with built-in electrical isolation, specifically to provide constant current to continuous electrodeionization (CEDI) modules...
  • G2 Display Board

    Independently controls one to 16 G2 Power Controllers (rectifiers), allowing for optimal performance of each CEDI module integrated into your water system.
  • LabXT Modules

    CEDI technology optimized to provide ultrapure water for laboratory use
  • LX-EU Modules

    Continuous electrodeionization for high purity water in the European Union
  • LX-X Modules

    Produces high purity water for industrial use
  • LX-Z Modules

    Specifically designed for industrial applications, providing unmatched reliability and performance consistently
  • MX Modules

    Delivering superior performance for laboratory and low-flow process applications.
  • VNX-Mini & Max Modules

    Offers the highest flow rate per module than any other competing CEDI module available
  • VNX 55-EP & 28-EP Module

    High-flow module, designed with proven continuous electrodeionization (CEDI) technology to produce high purity water
  • VNX55-HH Modules

    High-flow module, designed with proven continuous electrodeionization (CEDI) technology to produce high-purity water
  • Ionpure® Touch Panel Display

    The Ionpure ® Touch Panel Display is a compact operator interface designed for simple, intuitive control and monitoring of Ionpure G4-M, DCR-M, and DC3...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.