It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All SeHAWK®

SeHAWK® Link

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High-rate biological treatment for nitrate, selenium, and metals

Developed to treat a variety of ground and surface water sources in an efficient, compact footprint, the state-of-the-art SeHAWK® Link bioreactor accomplishes high rate removal of nitrate, selenium, and metals in a water treatment plant setting. The modular, prefabricated building blocks are specially designed to accommodate a wide range of flows by addition of parallel bioreactor units. Frontier Water Systems provides a complete solution by integrating the SeHAWK® Link bioreactor with pre-and post-treatment unit processes such as reverse osmosis, filtration, clarification, and disinfection.

Specification Value
Plant Flow 100 - 3000 GPM
SeHAWK® Flow 100 - 750 GPM
Number of Parallel SeHAWK® Trains 1 - 8
Selenium Removal Efficiency 95%

  • Mining
  • Municipal RO Brine Treatment
  • Agriculture
  • Oil and Gas