It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Carbon Media

UltraCarb® Granular Activated Carbon - Coal Based

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High activity granular activated carbons manufactured from selected grades of bituminous coal.

  • ANSI/NSF Standard 61 certified for use in potable water applications
  • Fully conforms to physical, performance, and leachability requirements established by the current ANSI/AWWA B604.
  • A detailed quality assurance program guarantees consistent quality from lot to lot and shipment to shipment.

UltraCarb® 830 and 1240 high activity granular activated carbons are manufactured from selected grades of bituminous coal and activated under rigidly controlled conditions by high temperature steam activation.

UltraCarb carbon is designed to efficiently purify and/or decolorize many aqueous and organic liquids. It is used by the oil refining and gas processing industries in the purification of circulating amine streams, glycol dehydration and gas purification units. It provides excellent adsorption characteristics in slipstream treatment applications.

UltraCarb high-density carbon has a large pore volume and high surface area. Its pore structure has been carefully designed for the adsorption of both high and low molecular weight impurities which are typically found as contaminants in closed loop circulating streams. Its particle size has been selected to give optimum adsorption characteristics and low resistance to flow.

  • ANSI/NSF Standard 61 certified for use in potable water applications
  • Fully conforms to physical, performance, and leachability requirements established by the current ANSI/AWWA B604.
  • A detailed quality assurance program guarantees consistent quality from lot to lot and shipment to shipment.

  • Removal of organic contaminants
  • Decolorization
  • Amine purification
  • Glycol purification
  • Chemical purification

Specifications