It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

DEPOLOX® Pool E 700 P Pool Management System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement and control of disinfectant concentration in Aquatics applications

The DEPOLOX® Pool E 700 P system is a complete pool water management system that incorporates many of the existing differentiated pool water treatment features such as DIN contact, shock chlorination menu, economic mode operation as well as the CEDOX control algorithm. The controller supports all chemical feed applications commonly found in pool water treatment such as dosing pumps or relay control feeders, chlorine gas feed control, on-site electrochlorination system operation as well as a control signal to UV systems, flocculation and/or activated carbon slurry feed systems.

The DEPOLOX Pool E 700 P system can measure and control the critical disinfection parameters of free chlorine, pH and ORP. The instrument can also measure combined and total chlorine as well as conductivity and provides a control output for these measurements. Considering all of the functionalities incorporated into the one controller that is operated via an intuitive touch screen, the complete system is easily recognized as a user-friendly pool water management system.

  • 7” color touch panel ensures intuitive operation
  • Trend diagrams available on for all measured parameters
  • Time efficient updates and expansions

  • Remote access via Smartphone or PC when connected to the internet allows for viewing of data anywhere
  • Optional electronic water color indication that serves as a sensor status check

Specifications