It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

Deionizers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Latest technology, highest quality, environmentally friendly deionizers.

  • Low acquisition costs
  • Special water distribution for full utilization of resin capacity
  • Proven stainless steel quick-fit couplers Made in Germany

Evoqua Deionizers provide a safe, cost-effective supply of high purity deionized water for a wide variety of applications. Featuring special resin types inside the system, our range of deionizers reliably remove ions to meet your water purity requirements.

The high-quality, 1.4571 stainless steel deionizers can be operated at pressures up to 10 bar and are significantly more resistant to mechanical stress than conventional glass fibre-reinforced plastic cartridges.

Configure the system to meet your needs and select from proven stainless steel quick-fit couplers (SK), 1 1/4”, or 3/4” threaded connectors. We also offer a variety of accessories to enhance any system configuration, such as conductivity meters and hose sets.

  • Unique water distribution for capacity utilization
  • Low acquisition cost compared to a pure water system
  • Low operating cost through reduced maintenance time
  • Compact footprint
  • Proven stainless steel quick-fit couplers