It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Packaged High Purity Water Systems

Packaged systems consist of multiple unit operations working in concert to accomplish one or more specific performance criteria. The value of these systems are ease of selection, implementation and integration, eliminating the requirement for the end-user to select and manage individual units, and owning the collective performance.

Packaged High Purity Water Systems

  • VANOX® Point-of-Use Filtration System

    A compact, ultra clean, point of use filtration system to remove particles from water feeding the critical clean tools used for semiconductor fabrication
  • Vanox® System Hot Water Conditioning Cart

    The Vanox® Hot Water Conditioning Cart brings ultrafiltration modules to their optimum performance in a fraction of the time it takes using traditional...
    Discontinued product
  • VRx System

    Hot water sanitizable process water generation system for pharmaceutical, medical device, cosmetics and personal care manufacturing
  • VRx Water for Injection (WFI) System

    Hot water sanitizable system built on a standardized platform for the generation of Water for Injection (WFI) in accordance with USP, EP, and JP monographs.
  • Heat Optimized Technology System

    The Evoqua HOT recirculating system effectively heat sanitizes carbon towers while reducing water and energy by up to 75% of conventional designs.
  • CDI-LX®-X

    Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity
  • CDI-LX®-H

    Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity
  • DIRS System

    Evoqua Water Technologies Deionization Recirculating Systems (DIRS) are economical, pre-packaged, water purification systems producing high purity water.
  • IonRight® System

    The IonRight® system combines reverse osmosis and electrodeionization technologies into one cohesive, standard package for reliable, dependable high...
  • MemGEN™ Water Generation Solution

    Accelerate your time to market and maximize lifecycle value with Xylem’s MemGEN™ water generation solution. Designed to overcome the recurring...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.