It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Disinfection Dosing Equipment

Evoqua provides a range of solid and liquid feed accessories that complement our standard systems and offer significant advantages in managing and controlling chemical dosing applications related to the disinfection process. Microprocessor-based controllers provide precise and reliable dosing and control of disinfection, oxidation, pH adjustment, conductivity and corrosion control, and dechlorination chemistries.

Disinfection Dosing Equipment

  • JETPAK

    Powdered activated carbon dosing system for the preparation and metering of powdered activated carbon slurries
  • Chem-Ad ® Diaphragm metering pumps

    The Chem-Ad® Series of diaphragm metering pumps are designed to handle the most demanding applications in the treatment of potable water, swimming pools,...
  • Chem-Ad® Peristaltic Metering Pumps

    The Chem-Ad® peristaltic metering pumps provide a well balanced range of capacities combined with excellent accuracy and chemical resistance
  • Dual-Pump Chem Feed Skids

    Engineered chemical pump skids designed to be used with the most common water treatment chemicals.
  • EZ Drum Shelf

    The EZ Drum Shelf is designed to secure a metering pump atop a metal or plastic 55-gallon drum.
  • EZ1 Pump System

    The EZ1 Pump System is a skid-mounted chemical metering system designed for maximum reliability and convenience.
  • EZ2 Dual Pump Chemical Feed System

    The EZ2 Dual Pump Skid System is a skid-mounted chemical metering system designed to feed either one or two chemicals together or separately.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.