It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Equalization and Water Storage Tanks

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Provides sufficient volume for collecting water, wastewater, and/or recycle water

The Equalization and Water Storage Tanks are used to ensure proper holding capacity and are designed to be used with the transfer pump system. The tanks are available in either high density polyethylene (HDPE) or fiberglass (FRP). The tank can be supplied as either open top construction or with a dome/cover. The tanks come complete with a level control and all of the associated bulk head fittings.

  • Non-corrosive construction (HDPE or FRP)
  • Floating level control included
  • Integrates with other offered wastewater products