It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All On-Site Hypochlorite Generation Systems (OSEC)

OSEC®Mini Direct-Feed On-Site Hypochlorite Generation System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The OSEC® Mini system is a fully automated and pre-packaged low-capacity 'direct feed' On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on bipolar electrose technology

  • Inherently safe system design protects the user through the life of the product and eliminates contact with chemicals
  • Push-button operation with long service intervals reduces maintenance needs and reduces downtime and allows the system to run autonomously

The OSEC® Mini direct dosing hypochlorite generation system is a proven, safe alternative to chlorine, commercial bleach, and chlorine tablets, delivering safe, efficient, reliable disinfection without the need for transport of chlorine gas, bulk Hypo or acid cleaning. The OSEC Mini system safely produces a low strength (<1%) sodium hypochlorite solution with max. 70 g/h that is directly fed into the pool. Operation is completely automatic, making the OSEC Mini systems is ideal for small aquatic applications.

  • Packaged industrial design with Robust engineered cell design
    Easy to program setpoint operated via the colored 4" display with capacitive touch
  • Dosing freely selectable or on/off selection via configuration algorithm
  • The unit provides dosage directly into a bypass / circulation line, eliminating a product tank and simplifying the design

  • Simplified design for ease of installation, footprint and cost.
    High salt turnover efficiency to minimize salting of the basin (approx. 2.4 kg salt / kg of chlorine) to minimize chloride levels and reduce corrosion effects
  • Real time monitoring of material flows and process parameters allows for minimal maintenance and operating confidence