It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All UV Systems

EZ Strainer® UV Strainer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Innovative strainer specifically for use with UV systems

  • Easy to install
  • Easy to operate
  • Nothing to remove & clean
  • Tremendous labor savings

The EZ Strainer® product is an innovative strainer designed specifically for use with Evoqua's ultraviolet (UV) disinfection systems within the aquatics industry. It is the first and only clean-in-place, UV Strainer designed to provide safety and reliability against the rare chance of lamp or quartz breakage.

Installed beyond the UV lamp, the EZ Strainer strainer catches fine debris including lint, hair and any fragments in the event a UV lamp is damaged or cracked. Its unique design makes it easy to clean and maintain. The EZ strainer strainer does not require removal to be cleaned while still providing protection for patrons. Operators simply unlock and turn the handle (manual model) to clear fine debris from the strainer. No removal necessary. Note: The EZ Strainer strainer is specifically for use with UV Systems in recreational water applications. (Swimming pools, waterparks, splash pads, fountains, etc.) It is provided with all UV systems sold into aquatic applications and can be retrofit to existing UV Systems that do not have it.

  • Available in 4” to 12” pipe sizes
  • Durable stainless steel strainer disc and shaft 180°positive stop
  • Lightweight cast aluminum rislan (nylon) coated valve housing
  • Three models available
    • Manual handle w/lock
    • Electric Actuator Control*
    • Pneumatic Actuator Control*

*Can be controlled with RMF or UV system panel