It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Underdrains

Underdrains

  • Type XA Underdrain

    Engineered for superior uplift resistance and easy installation, the Leopold Type XA underdrain provides trusted performance and unparalleled versatility in a...
  • Type SL Underdrain

    Increase filter run times and reduce backwash consumption With superior air scouring and water backwash performance, the Leopold Type S and Type SL underdrains...
  • Type S Underdrain

    The Type S underdrain design provides superior air scouring and water backwash performance. The dual parallel lateral design and a patented water recovery...
  • I.M.S 200 Media Retainer

    Engineered for Filtration Efficiency Leopold® I.M.S 200 and I.M.S 1000 media retainers are designed to eliminate the need for gravel media support and...
  • I.M.S 1000 Media Retainer

    Engineered for Filtration Efficiency Leopold® I.M.S 200 and I.M.S 1000 media retainers are designed to eliminate the need for gravel media support and...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.