It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

PURELAB Chorus® 2 & 3 Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

PURELAB Chorus®2 System (RO/DI) and PURELAB Chorus 3 System (RO) provide reliable solutions with flexibility to suit your requirements for Type II or Type III water.

Solutions for Type II pure water and Type III general grade water. When general laboratory grade water is needed, the PURELAB Chorus® 2 System (RO/DI) and PURELAB Chorus 3 System (RO) provide reliable solutions with flexibility to suit your requirements.

PURELAB Chorus 2 System (Basic RO/DI) provides Type II pure water direct from a potable tap water supply. 10-480L/day

PURELAB Chorus 3 System provides Type III (Primary RO Grade) water on demand with a wide range of flow rates up to 10-720 L/day

  • A bypass loop for the continual supply of compliant water in emergency situations to the analyzer