It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Short Term Operating Contract

FlexRO® Reverse Osmosis Units

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

FlexRO® 100-gpm reverse osmosis units are skid-mounted and self-contained

  • Significantly reduces hazardous chemical consumption and waste when used as pretreatment to demineralizers
  • Can be installed in parallel for single pass or in series for double pass applications
  • Extends DI service cycles
  • Multistage, high pressure pump

FlexRO® reverse osmosis units are independently operated and designed to produce nominally 100 gpm. Configured in parallel or in series, FlexRO units may be used in conjunction with other Evoqua pretreatment and post-treatment products for a fully integrated water treatment system to meet your plant's flow and quality requirements.

When using our FlexRO reverse osmosis units, Evoqua guarantees the quality and quantity of produced water.

  • Portable and skid-mounted
  • Small footprint - can be installed on-site or trailer-mounted (up to 4 units per trailer)
  • High flow rate, 100 gpm per unit
  • Stainless steel filter housings for rugged durability
  • Multistage, high pressure pump