It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Software

FlowPack Software

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field
  • Full rating analysis in a matter of minutes
  • Automatically selects the best-fit Velocity-Index equation and coefficients
  • Develops Stage-Area relationships
  • Collates and appends measurements
  • Convenient one-stop data storage - stores multiple sites and ratings
  • Outputs analysis results
  • Professional, printable reports
  • A consistent reporting structure, and the confidence all users will get the same readings
  • For public users - an enhanced level of service you provide to your clients
  • For private business owners - the opportunity to gain more business, more efficiently
  • The ability to import data from a variety of sources,including SonTek stage and discharge instruments, as well as data collected from other devices
  • Multi-language support

V 1.21 — 18FEB2013

SYSTEM REQUIREMENTS

  • An instrument used for flow, velocity, or stage applications(e.g., SonTek-SL (3G), SonTek-IQ,  FlowTracker, RiverSurveyor systems)
  • Microsoft Windows 8/7/Vista/XP/2K
  • 1-GHz Pentium processor (2-GHz recommended)
  • 128-MB available memory (256-MB recommended)
  • 200-MB available disk space (400-MB recommended)
  • Monitor capable of 1024x768 (or better) resolution, 16-bit color

SOFTWARE REQUIREMENTS

If you currently use any of the following programs, you will need to update to the latest version:

  • CurrentSurveyor (v4.50 or later required)
  • FlowTracker (v2.20 or later required)
  • HorizonADV (v1.20 or later required)
  • RiverSurveyor (v4.60 or later required)
  • SonUtils (v4.20 or later required)
  • Stationary Measurement (v1.20 or later required)