It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CD Series

High Volume, Medium-Head, Large Solids-Handling Capabilities

• Flow: 0 – 16,500 gpm

• Head: 95 – 280 ft

Options Include:

• 316 or CD4MCu stainless steel pump-end construction for high and low pH applications

• Highway trailer or skid mount, both incorporating integral overnight running fuel tanks

• Sound attenuated enclosures

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Product Models
Product Models
There are no results that match your search