It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

BD Series

The Affordable, High-Performance Solution, designed and built specifically for Emerging Markets.

High Volume, Medium-Head, Large Solids-Handling Capabilities

  • Flow: 0 – 595 m3/hr (2,620 gpm)
  • Head: Up to 50 m (164 ft)

Options Include:

  • Available with either Compressor/Venturi or Vacuum pump priming systems
  • Interchangeable application specific impellers
  • 316 stainless steel pump-end internals for high and low pH applications
  • Site trolley or skid mount, both incorporating integral overnight running fuel tanks

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models
Pump Models
There are no results that match your search