It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change site?

Yes, please! No, keep me on the current site

Submersible Column Pumps

Column pumps are high-performance vertical pumping solutions designed for moving large volumes of water efficiently at low to medium heads. Xylem’s range of submersible and conventional column pumps are widely used in stormwater, wastewater, and raw water intake applications where reliable, high-flow operation is critical.

Installed within a discharge column, these pumps offer a compact footprint, easy installation, and simplified maintenance. Submersible column pumps sit at the base of the column without the need for complex mounting hardware, while traditional designs allow for quick removal of the rotating assembly for service. This makes column pumps a cost-effective and dependable choice for municipal, industrial, and water infrastructure projects.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

Flygt column pumps

Flygt column pumps are a cost-effective choice for high discharge flows at low to medium discharge heads. The pump features a propeller with a fixed blade angle or a semi-axial impeller with a trim (diameter) that meets the specified duty conditions.

Column pumps are high specific speed pumps, and as such they depend on a well-designed pump sump to deliver on their factory performance. Flygt has the knowledge, tools and experience to help you design a good wet well and a practical and functional pump station.​

Why right-sizing matters

Selecting the optimal pump size delivers significant advantages:

  • Smaller installation footprint – Right-sized pumps require smaller column diameters and reduced pump bay dimensions, lowering construction costs. This is especially critical for space-constrained water attractions and retrofit municipal projects.
  • Lower energy costs – Pumps operating at their design point achieve peak efficiency. Oversized pumps running off their performance curve waste energy and increase operating costs over the equipment’s lifetime.
  • Reduced capital investment – Smaller pump, motor, column, and installation requirements translate directly to lower total project cost.

Pump station design services

Our in-house application engineers can provide comprehensive support throughout your project:

  • Pump selection – Identify the optimal pump model for your specific application requirements
  • System analysis – Calculate head losses and verify system performance
  • Sump design – Ensure uniform approach flow to achieve optimum pump performance and maximize equipment life
  • Hydraulic analysis – Prevent accumulation of sediment and surface scum
  • Advanced flow modeling (CFD analysis) – Optimize pump station designs and develop effective solutions for unique requirements
  • Physical scale modeling – Testing for critical applications requiring validation

Wide range of applications

  • Stormwater and flood control – High-capacity pumping when severe weather threatens communities
  • Wastewater treatment plant effluent – Reliable 24/7 pumping of treated effluent
  • Return and waste activated sludge (RAS and WAS) – Clog-resistant handling of fibrous sludge
  • Raw water intake – Continuous operation for water treatment and cooling applications
  • Water attractions – Kayak courses, river rapids, log flumes, surf rides, and wave pools
  • Irrigation systems – High-volume agricultural and turf irrigation
  • Aquaculture – Water circulation for fish farming operations
Case Studies & White Papers

Cooling water for gas-fired power plant

SWEDEN

Challenge A gas-fired power plant in southern Sweden required a supply of cooling water to be pumped through a long pipe, which is sensitive to water hammer, to heat exchangers that are sensitive to...

Read More

Creating a white-water ride

SPAIN

Challenge Creating an artificial white water channel for water sports such as kayaking, canoeing and rafting by pumping 3 m3/s (48,000 US gpm) per pump at a height of 7 m (24 ft). Solution The...

Read More

Cost-efficient pump station

BELGIUM

Challenge To provide a cost-efficient pump station fed by three independent inlets, resulting in a potential maximum inflow of 7.8 m3/s (123,000 US gpm) combined. Air entrainment into the pumps due...

Read More

Propeller pump stations

MEXICO

Challenge A major city in Mexico has three different propeller pump stations to handle combined wastewater and stormwater pumping. For nine months of the year, the stations transport wastewater and...

Read More

Compact stormwater pump station

USA

Challenge Placement of a new stormwater pump station in a 10 m x 5 m (32 × 18 ft) area between two roads and a hotel in one mid-western state’s major cities. Close proximity to three rivers, snow...

Read More