It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

Pipeline Hydrostatic Test Water Treatment

Ensure Pipeline Integrity and Minimize the Risk of Environmental Contamination

Pipeline hydrostatic test water treatment involves treating water used during hydrostatic testing of pipelines. Hydrostatic testing involves filling a pipeline with water and pressurizing it to check for leaks to ensure structural integrity and minimize the risk of environmental contamination. 

Xylem specializes in providing onsite mobile water treatment and services for above ground tank and pipeline hydrostatic test water. Various industries utilize above-ground vessels, including gas cylinders, boilers, evaporators, and pipelines, to transport fluids such as gas, water, or highly corrosive chemicals. The transport of these fluids requires a specific range of pressure, where routine testing is vital to ensure there are no leaks. The water used in this testing can become contaminated with rust, suspended solids, chemical impurities and other substances from the pipeline that must be treated prior to discharge. 

Hydrostatic Test Treatment Capabilities

Xylem’s capabilities include the treatment of hydrocarbons, suspended solids, chlorine, tracer dyes, metals, PCB’s and more. For applications that require abatement of volatile organic compounds (VOC), we offer vapor control systems. Our turnkey services include equipment delivery and set-up, media loading and extraction, system operation, media disposal, discharge monitoring and final project reporting. These services include temporary piping, pumps, and filtration of source water if needed or required. Our systems are customized to treat specific contaminants as well as general water impurities. This allows our customers to comply with discharge permit limits based on the water volume and flow rate requirements of each project. 

 

Safely discharge compounds including benzene, oil and grease, total petroleum hydrocarbons, total suspended solids, and more

Products & Services