It looks like you are coming from United States, but the current site you have selected to visit is Belize. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Videos

Videos

  • Video

    The Rule Dry Bilge Pump in action

    Introducing the Rule Dry Bilge Pump. This kit contains a self priming, strainer free diaphragm pump, panel switch, and angled thru-hull. It's designed to remove all but 1/8" of water from your bilge, reducing build up, odors, and slime.
  • Video

    Troubleshooting the Rule LoPro Bilge Pump

    Here the team covers how to correct issues if you're having a difficult time priming your Rule LoPro bilge pump as well as how to adjust the motor cartridge.
  • Video

    Rule LoPro Bilge Pump

    Rule’s LoPro Series Bilge Pumps are designed for tight spaces, standing just 2.4" (6cm) high. The LP900S offers dual automatic modes, including adjustable water sensing and timed cycling. The LP900D uses a float or panel switch. Both models feature a rotating discharge body, multiple port options, and flexible mounting for easy installation.
  • Video

    Rule Shower Drain Features Overview

    Side-by-side comparison of the Rule Shower Drain (model 98B) compared to the previous Rule Shower Drain (model 98A) and the improvements made so that it's easier to install, easier to service and easier to clean.
  • Video

    How To Properly Seal A Bilge Pump Wire

    Here we explain how to seal the manual override wire (the brown and white striped one) on our Rule Automatic Bilge Pumps and Rule-Mate bilge pumps if you're unable to use it. It's important to properly seal the end of the wire so that water won't damage the pump. We'll show you one way to close off the end of the wire with silicone caulking, heat shrink tubing, and a heat gun.
  • Video

    Rule-Mate bilge pump key features overview

    Explore the key features of the Rule-Mate bilge pump, including fully automatic operation with an internal water sensor, compact design, and reliable performance for marine environments. This video outlines the advantages that make Rule-Mate a dependable choice for bilge management.