It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Meltblown Polypropylene Depth Filters

Designed for a variety of particulate filtration and prefiltration applications including SDI (service or portable deionization), reverse osmosis, and CDI (Continuous Deionization) Systems. Graded density melt spun polypropylene media design provides exceptional throughput with high contaminant holding capacity.

Features:

  • 100% polypropylene media and core
  • Optional santoprene® gasketed end caps on 1, 3, and 5 micron rated filters for positive sealing that eliminates by-passing
  • Silicon O-rings on Code 0, 5, and 7 style end caps
  • Meets the criteria for USP Class VI Biological Tests for Plastics, ensuring that no surfactants or coatings interfere with the application
  • Ideal for use in the food and beverage industry
  • Available in a variety of lengths and pore sizes to meet a wide range of applications

End Cap Style Guide