It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All < 100PSI Adjustable Peristaltic

Pulsafeeder Dolphin Series Pump UD10-XL-LSAUXXX

Material: W2T512862
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder's Mec-O-Matic Dolphin Series are chemical solution and slurry metering pumps designed, engineered, and built to last. The pump case is molded of a rugged, chemical resistant ABS. 

  • Model Number: Mec-O-Matic Dolphin
  • Part Number: UD10-XL-LSAUXXX
  • Maximum Flow: 13 GPD
  • Maximum Pressure: 25 PSI
  • Electrical: 230V/50-60Hz
  • Connection: LSA, 1/4" Standard Neoprene Tubing

The Dolphin Series offers flexibility in feed rates from to meet the demands of the pool and spa industry, and elsewhere. The Dolphin Series features heavy-duty shaded pole gear motors with lifetime lubrication, a self-lubricating chemical resistant roller assembly, and durable long-lasting tubing with no tube adjustments. The Dolphin Series features a 10-minute solid-state electric current interrupter is a standard feature, built into every MEC-O-MATIC Dolphin Series pump.

UD10-XL-LSAUXXX

  • Cooling Towers
  • Swimming pools
  • Boilers
  • Agriculture
  • Laundries
  • Livestock
  • Food processing
  • Residential water treatment
  • Car washes
  • Photo processors
  • Metal finishing
  • Ware washing

  • Feed rates from 13 GPD (2.05 lph) to 97 GPD (15.3 lph) at 25 PSI (1.72 bar)
  • Quick release twist off head
  • Self-lubricating chemical resistant roller assembly
  • Thermal or impedance protected gear motor is safe - quiet and dependable
  • All metal gearing parts are heat-treated
  • Output shaft is supported by heavy duty bearing