It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Non-Electric Flow Meters

AXEON Panel Mount Flow Meters have an easy-to-read scale which has been silk-screened onto an acrylic body. These flow meters offer durability, accuracy and high quality. AXEON Panel Mount Flow Meters are offered in 1, 2, 5, 10, and 20 gallon per minute configurations.

  • 1, 2, 5, 10 and 20 GPM Sizes Available
  • Solid One Piece Injection Molded Acrylic Body
  • Stainless Steel Float and Internals
  • Models Available With 316 SS Integrated Needle Valve
  • Permanent Screen Printed Scales
  • Dual Calibrations in GPM and LPM
  • Individually Packaged
  • 100% Tested for Accuracy

Non-Electric Flow Meters

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.