It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Signet Accessories

pH/ORP Submersible Sensor, 3-2751-3 3/4" NPT, CPVC

Material: W2T125247
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
The Signet 2750 pH/ORP Sensor Electronics featuring the DryLoc® connector, provides a variety of functions to suit various requirements. The Signet 2750 pH/ORP Sensor Electronics has a preamplifier signal and features two different outputs: a two-wire 4 to 20 mA loop output with EasyCal function or a digital (S3L) output which allows for longer cable lengths and is compatible with the Signet 8900 or 9900 instruments.

The 2750 self-configures for pH or ORP operation via automatic recognition of the electrode type. The optional EasyCal feature allows simple push-button calibration and includes an LED indicator for visual feedback. The DryLoc® electrode connector quickly forms a robust assembly for submersible and in-line installations. NEMA 4X junction enclosures are integral parts of the 2750 in-line version. The 2750 submersible preamplifier can also be used as an in-line preamplifier when used with the 3/4' or 1' threaded sensors including the 2724, 2734, 2774 and 2764 series electrodes.

3-2750-3

  • Durable DryLoc connection with gold plated pins
  • In-line integral mount and submersible installation versions
  • Automatic temperature compensation
  • Auto configuration for pH or ORP operation
  • Optional EasyCal calibration aid with automatic buffer recognition
  • Junction boxes for convenient wiring
  • Patented DryLoc connector provides a quick and secure connection to the sensor

  • Product Number: 3-2750-3
  • Configuration: Submersible
  • Material: CPVC
  • Enclosure Rating: NEMA 6P/IP68 with electrode and watertight conduit and/or extension pipe connected
  • Output: 4-20 mA, or digital (S3L)
  • Operating Range: 0-14 pH; 32 to 185 2724 - 2726, 2734 - 2736, 2756 - 2757 Wet-Tap, 2764 - 2767, 2774 - 2777
  • Compatible Instruments: Signet 8900, 9900 or 9950